AIR PREPARATION
Your pneumatic system needs the correct air preparation equipment setup to optimise its performance. Norgren Excelon and Olympian air preparation units improve efficiency and reduce breakdown rates with standard filters, regulators, lubricators, soft start valves and dump valves.
Need advice? Our technical experts are on hand to guide you to the right air prep equipment for your application, or just to give advice on your next project. Keep scrolling to browse our air preparation ranges.
Combination Units (FRL)
Box set combinations
Olympian Plus & Excelon
G 1/8" to G 1" port sizes
Up to 10 bar outlet options
Filter Regulators
Combines filter & regulator
Automatic and manual drains
G 1/8" to G 1 1/2" port sizes
Up to 17 bar outlet options
Download catalogue >>
Filters
General, coalescing, vapour
Automatic and manual drains
G 1/8" to G 2" port sizes
Up to 17 bar options
Download catalogue >>
Pressure Regulators
Reduces operating costs
Pilot operated & precision
G 1/8" to G 2" port sizes
Up to 17 bar outlet options
Download catalogue >>
Lubricators
Oil-fog and micro-fog options
G 1/8" to G 1 1/2" port sizes
Up to 17 bar options
Reduces total cost of ownership
Pressure Relief Valves
Helps protect downstream
Diaphragm and pop type
G 1/8" to G 1" port sizes
Up to 17 bar outlet options
Download catalogue >>
Soft Start Dump Valves
Soft start allows a controlled increase of downstream pressure
G 1/4" to G 1 1/2" port sizes
Up to 17 bar options
Download catalogue >>
Stainless Steel
Filters, Regulators & Lubricators
Use in high corrosion environments
1/4" PTF to 3/4" PTF port sizes
Up to 17 bar outlet options
Other Options
Miniature series
Mainline series
Service kits
Accessories & mountings
Download catalogue >>
Why buy direct from Norgren?
1 Year Warranty
Thousands of standard products in stock for immediate dispatch
Configure products to your specifications
Dedicated team of experts on hand with technical advice, support and recommendations
Detailed specifications, CAD and datasheets available
Find alternatives to competitor parts using our part conversion tool